background-waves

TMM175-23-4

Product Status| Activei

TMM175-23-4

240 VAC / 24 VAC/DC, Signal OFF Delay Ti | Series: TMM175-23
info
PropertyValue
Frequency (Hz)
50 / 60 Hz, ±3 Hz
Humidity
95% (Rh)
Input AC Line Frequency (Hz)
50 / 60 Hz, ±3 Hz
Input Tolerance (%)
-20% to +10%
Input Voltage (V)
240 Vac, 24 Vac / Vdc
Insulation Resistance (Ω)
> 50 kohm
Mount Method
Base / DIN-rail
Operating Temperature
15° to 60°C
Output Contacts
5 A at 240 Vac / 28 Vdc (Resistive)
Output Form
1 Changeover (Form C)
Pollution Degree
2
Power Consumption
8 VA
Protection Class
IP20 for Terminals, IP40 for Housing
Relay Contacts Config
1 Changeover (Form C)
Reset Time (ms)
100 ms (Max)
Special Function
On delay and Signal off delay Timer
Storage Temperature Maximum Celsius
80
Storage Temperature Minimum Celsius
20
Supply Voltage AC
24 Vac, 240 Vac
Supply Voltage DC
24
Termination Type
Screw terminal connection
Time Delay Option
Available
Time Delay Range (s)
0.3 s to 300 h
Time Delay Tolerance (%)
±1%
Timing Accuracy (%)
±5 % of Full scale
Trip Time
0.3 s to 300 h
Type of Detection
1. Signal ON Delay 2. Signal OFF Delay

TMM175-23-4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TMM175-23-4240 VAC / 24 VAC/DC, Signal OFF Delay Ti

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.