The ESD5 Series is an accurate, solid-state, delayed interval timer. It offers a 1A steady, 10A inrush output and is available with adjustable or fixed time delays of 0.1 seconds to 1000 minutes in six ranges. Input voltages of 24, 120, or 230VAC are available. Encapsulation offers protection against shock and vibration. Adjustment options are factory fixed, onboard or externally adjustable. The repeat accuracy, under stable conditions, is 0.1%. The factory calibration of the time delay is ±5%.
Operation (Delayed Interval)
Upon application of input voltage, the T1 delay-on-make time delay begins and the output remains de-energized. At the end of this delay, the output energizes and the T2 interval delay begins. At the end of the interval delay period, the output de-energizes.
Reset: Removing input voltage resets the output and the time delays, and returns the sequence to the first delay.
- Compact, low cost design measuring 2 in. (50.8mm) square
- Microcontroller based
- 1A steady, 10A inrush solid-state output
- Totally solid state and encapsulated
- Compact, low cost design measuring 2 in. (50.8mm) square
- Microcontroller based
- 1A steady, 10A inrush solid-state output
- Totally solid state and encapsulated