background-waves

Series: KSPSN Interval Timers

Delay on Make
Product Status| Activei
info
The KSPS Series is a factory programmed module available in any 1 of 14 standard functions. The KSPS offers a single, fixed, externally or onboard adjustable time delay. The 1A steady, 10A inrush rated solid-state output provides 100 million operations typical. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KSPS Series is a cost effective approach for OEM applications that require small size and solid state reliability.


Operation (Interval)
Upon application of input voltage, the time delay begins. The output (relay or solid state) energizes during the time delay. At the end of time delay the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and output.

  • Microcontroller based
  • Compact design
  • 1A steady, 10A inrush solid-state output
  • Totally solid state and encapsulated
  • Repeat Accuracy + / - 0.5%
  • Allows flexibility for OEM applications
  • Provides 100 million operations in typical conditions
  • No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity

KSPSN Interval Timers Parts

FiltersFilters

Series: KSPSN Interval Timers Resources