The TDI Series is an interval timer that combines accurate digital circuitry with isolated, 10A rated, DPDT relay contacts in an 8-pin plug-in package. The TDI Series features DIP switch selectable time delays ranging from 0.1 to 10,230 seconds in three ranges. The TDI Series is the product of choice for custom control panel and OEM designers.
Operation (Interval)
Upon application of input voltage, the time delay begins. The output relay is energized during the time delay. At the end of the time delay, the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and the output.
- Digital circuitry
- Isolated 10A, DPDT output contacts
- DIP switch adjustment
- Industry standard octal plug connection
- LED indication
- Repeat Accuracy + / - 0.1%, Setting accuracy + / - 2%
- Allows control of loads for AC or DC voltages
- Provides first time setting accuracy
- Eliminates need for special connectors
- Provides visual indication of timing and output status