

The THD2 Series combines accurate timing circuitry with high power solid-state switching. It can switch motors, lamps, and heaters directly without a contactor. You can reduce labor, component cost, and increase reliability with these small, easy-to-use THD2 Series timers.
Operation (Interval)
Upon application of input voltage, the time delay begins. The output energizes during the time delay. At the end of the time delay, the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and the output.
- Microcontroller based
- High load currents up to 20A, 200A inrush
- Totally solid state and encapsulated
- Metalized mounting surface
- Compact, low cost design
- Repeat Accuracy + / - 0.5%, Factory calibration + / - 1%
- Allows direct control of motors, lamps and heaters without a contactor
- No moving parts to arc and wear out over time and encapsulated to protect against shock, vibration, and humidity
- Facilitates heat transfer in high current applications
- Allows flexibility for OEM applications and reduces labor and components costs