background-waves

Series: TMM175-11

TMM
Product Status| Activei
info
The TMM175-11-0 is a Multifunction timer that is manufactured to a high degree of precision and accuracy. The time settings are stepless and can be set with the knob on the front face. The TMM175-11-0 has the following modes: Signal On Delay, Cyclic On / Off, Cyclic Off / On, Signal Off Delay, Signal Off / On, Accumulative Delay On Signal, Impulse On / Off, Leading Edge Impulse, Trailing Edge Impulse, and Leading Edge Bi-stable. TMM175-11-3 is an Asymmetric On-Off / Off-On Timer that is manufactured to a high degree of precision and accuracy. The time settings are stepless and can be set with the knob in a range of 0.1 s to 100 h. In an Asymmetric On / Off Timer, the “On” duration can be equal or not equal to “Off” duration, mainly used in applications where different time intervals are required.

TMM175-11 Parts

FiltersFilters

Series: TMM175-11 Resources