background-waves

TMM175-11-0

Product Status| Activei

TMM175-11-0

TM 12-240 VAC/DC, Multi Fun. Timer | Series: TMM175-11
info
The TMM175-11-0 is a Multifunction timer that is manufactured to a high degree of precision and accuracy. The time settings are stepless and can be set with the knob on the front face. The TMM175-11-0 has the following modes: Signal On Delay, Cyclic On / Off, Cyclic Off / On, Signal Off Delay, Signal Off / On, Accumulative Delay On Signal, Impulse On / Off, Leading Edge Impulse, Trailing Edge Impulse, and Leading Edge Bi-stable. TMM175-11-3 is an Asymmetric On-Off / Off-On Timer that is manufactured to a high degree of precision and accuracy. The time settings are stepless and can be set with the knob in a range of 0.1 s to 100 h. In an Asymmetric On / Off Timer, the “On” duration can be equal or not equal to “Off” duration, mainly used in applications where different time intervals are required.
PropertyValue
Frequency (Hz)
50 / 60 Hz, ±3 Hz
Humidity
95% (Rh)
Input AC Line Frequency (Hz)
50 / 60 Hz, ±3 Hz
Input Tolerance (%)
-20% to +10%
Input Voltage (V)
240 Vac, 24 Vac / Vdc
Insulation Resistance (Ω)
> 50 kohm
Mount Method
Base / DIN-rail
Operating Temperature
15° to 60°C
Output Contacts
5 A at 240 Vac / 28 Vdc (Resistive)
Output Form
1 Changeover (Form C)
Pollution Degree
2
Power Consumption
8 VA
Protection Class
IP20 for Terminals, IP40 for Housing
Relay Contacts Config
1 Changeover (Form C)
Reset Time (ms)
100 ms (Max)
Special Function
On delay and Signal off delay Timer
Storage Temperature Maximum Celsius
80
Storage Temperature Minimum Celsius
20
Supply Voltage AC
24 Vac, 240 Vac
Supply Voltage DC
24
Termination Type
Screw terminal connection
Time Delay Option
Available
Time Delay Range (s)
0.3 s to 300 h
Time Delay Tolerance (%)
±1%
Timing Accuracy (%)
±5 % of Full scale
Trip Time
0.3 s to 300 h
Type of Detection
1. Signal ON Delay 2. Signal OFF Delay
  • Multifunction: 10 Different (Non-signal & Signal based) modes
  • Wide voltage range for both AC and DC supplies
  • Wide time range: 0.1 s - 100 h
  • LED indications for power and relay status
  • Independent settings for both ON time and OFF time
  • Low power consumption
  • Compliant to IEC 61812-1

TMM175-11-0 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
TMM175-11-0TM 12-240 VAC/DC, Multi Fun. Timer

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.