Operation (Recycling - ON Time First)
Upon application of input voltage, the output relay energizes and the T2 ON time begins. At the end of the ON time, the output de-energizes and the T1 OFF time begins. At the end of the OFF time, the output relay energizes and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and the time delays, and returns the sequence to the ON time.
Operation (Recycling - OFF Time First)
Upon application of input voltage, the T1 OFF time begins. At the end of the OFF time, the T2 ON time begins and the load energizes. At the end of the ON time the load de-energizes, and the cycle repeats until input voltage is removed.
Reset: Removing input voltage resets the output and the sequence to the OFF time.
- Compact design and independent adjustment of ON and OFF times
- Microcontroller based
- Isolated, 10A, SPDT output contacts
- Encapsulated
- Provides greater flexibility for OEM applications and reduces component and labor costs
- Repeat Accuracy + / - 0.5%, Factory calibration + / - 5%
- Allows control of loads for AC or DC voltages
- Protects against shock, vibration, and humidity