background-waves

KSPSN21B

Product Status| Activei

KSPSN21B

PROGRAMMABLE TIMER | Series: KSPSA Recycle Timers
info
The KSPS Series is a factory programmed module available in any 1 of 14 standard functions. The KSPS offers a single, fixed, externally or onboard adjustable time delay. The 1A steady, 10A inrush rated solid-state output provides 100 million operations typical. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KSPS Series is a cost effective approach for OEM applications that require small size and solid state reliability.


Operation (Delay on Break)
Input voltage must be applied before and during timing. Upon closure of the initiate switch, the output relay energizes. The time delay begins when the initiate switch is opened. The output remains energized during timing. At the end of the time delay, the output de-energizes. The output will energize if the initiate switch is closed when input voltage is applied.
Reset:Re-closing the initiate switch during timing resets the time delay. Removing input voltage resets the time delay and output.

PropertyValue
Input Voltage (V)
12 or 120 V dc
Time Delay Range (s)
0.1 - 10 s onboard adjustable
Dimensions
2 H x 2 W in. (50.8 x 50.8 mm)
Circuitry
Encapsulated
DC Operation
Negative switching
Dielectric Breakdown
≥2000V terminals to mounting surface
Humidity
95% relative : non-condensing
Initiate Time
≤20; ≤1500 operations per minute
Input DC Ripple
≤10%
Input Tolerance (%)
±15%
Insulation Resistance (Ω)
≥100
Mounting Method
Surface mount with 1 #10 (M5 x 0.8) screw
OFF Open State Leakage Current
≅1
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Min (°C)
-40
Operating Temperature Minimum Fahrenheit
-40
Output Load Rating (VA)
1 A steady state; 10 A inrush for 16 ms
Output Type
Solid state output
Output Voltage Drop (V)
≅1 V @ 1 A
Polarity
DC units are reverse polarity protected
Power Consumption
≤1 W
Repeat Accuracy (%)
±0.5% or 20 ms whichever is greater
Reset Time (ms)
≤150
Setpoint vs. Ambient Temperature and Operating Voltage
≤±2%
Termination Type
0.25 in. (6.35 mm) male quick connect terminals
Time Delay Tolerance (%)
±2%
Time Delay Type
Microcontroller

KSPSN21B Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
KSPSN21BPROGRAMMABLE TIMER

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.