background-waves

KSPSP22B

Product Status| Activei

KSPSP22B

PROGRAMMABLE TIMER | Series: KSPSA Recycle Timers
info
PropertyValue
Input Voltage (V)
12 or 120 V dc
Time Delay Range (s)
1 - 100 s onboard adjustable
Dimensions
2 H x 2 W in. (50.8 x 50.8 mm)
Circuitry
Encapsulated
DC Operation
Positive switching
Dielectric Breakdown
≥2000V terminals to mounting surface
Humidity
95% relative : non-condensing
Initiate Time
≤20; ≤1500 operations per minute
Input DC Ripple
≤10%
Input Tolerance (%)
±15%
Insulation Resistance (Ω)
≥100
Mounting Method
Surface mount with 1 #10 (M5 x 0.8) screw
OFF Open State Leakage Current
≅1
Operating Temperature Max (°C)
60
Operating Temperature Maximum Fahrenheit
140
Operating Temperature Min (°C)
-40
Operating Temperature Minimum Fahrenheit
-40
Output Load Rating (VA)
1 A steady state; 10 A inrush for 16 ms
Output Type
Solid state output
Output Voltage Drop (V)
≅1 V @ 1 A
Polarity
DC units are reverse polarity protected
Power Consumption
≤1 W
Repeat Accuracy (%)
±0.5% or 20 ms whichever is greater
Reset Time (ms)
≤150
Setpoint vs. Ambient Temperature and Operating Voltage
≤±2%
Termination Type
0.25 in. (6.35 mm) male quick connect terminals
Time Delay Tolerance (%)
±2%
Time Delay Type
Microcontroller

KSPSP22B Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
KSPSP22BPROGRAMMABLE TIMERRoHS1/22/2021Pb-Free1/22/2021Pdf IconCoC_RoHS9_KSPSP22BYes1/22/2021

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.