background-waves

3-Phase

Littelfuse offers a variety of 3-phase voltage monitoring relays that are designed to protect industrial equipment against voltage fault conditions. These 3-phase relays provide accurate and precise voltage measurements that activate responses to abnormal operating conditions to prevent damage to equipment. They not only detect undervoltages and overvoltages; they also detect related issues such as phase imbalance, phase loss, and phase sequence. They are offered with numerous features including adjustable trip delay, proprietary microcontroller-based circuitry, LED diagnostics, and more.
  • Input voltages from 190–480 V ac to 500–600 V ac
  • Input ac line frequencies of 50–60 Hz
  • Typical general output load ratings of 10 A at 240 V ac
  • Available with DPDT output circuitry, SPDT output circuitry, or Form A, Form B, or Form C contacts
  • Fixed or user-adjusted trip time delays
  • Proprietary microcontroller-based circuitry
  • Surface mount and DIN rail mount versions available
  • Weigh less than 1 kg

3-Phase Parts

FiltersFilters

3-Phase Applications

Highlights Section

  • Single-phase motors
  • Three-phase motors

3-Phase Resources