The DLM (DLMU) series is a universal voltage, three-phase voltage monitor. This monitor continuously measures the voltage of each of the three phases with microcontroller accuracy and compares the value to preset trip points. It separately senses phase reversal and loss; over, under and unbalanced voltages; and over or under frequency.
Protection is ensured during periods of large average voltage fluctuations or when regenerated voltages are present. The unit trips within 200 ms when phase loss is detected. Adjustable time delays are included to prevent nuisance tripping and short cycling of sensitive equipment. The isolated, 10 A, SPDT, and 2 A alarm output relay contacts trip when a phase voltage exceeds the trip limits for the trip delay. Nominal line voltage, voltage unbalance, and time delays are knob adjustable. The phase loss setpoint and the acceptable frequency range are fixed. Both delta and wye systems can be monitored - no connection to neutral is required.
See datasheet for operation details.
Proprietary microcontroller-based circuitry
Universal line voltage range
DIN-rail (35mm) or surface mounting
LED indication
User-adjustable time delays
Constant monitoring to protect against phase loss, phase reversal, overvoltage, undervoltage, unbalance, short cycling and over/under frequency
Flexibility to work in 200 to 480 V ac or 500 to 600 V ac applications
Installation flexibility
Provides diagnostics of relay, fault, and time-delay status
Prevents nuisance tripping and short cycling of sensitive equipment