The PLM series is a three-phase voltage monitor that continuously monitors each of the three phases. It monitors both delta and wye systems, and a connection to neutral is not required. The microcontroller circuit design protects against undervoltage, voltage unbalance, phase loss, and phase reversal. Protection is ensured when regenerated voltages are present.
Operation
The output relay is energized and the LED glows green when all voltages are acceptable and the phase sequence is correct. Under and unbalanced voltages must be sensed for a continuous trip delay period before the relay de-energizes. Reset is automatic upon correction of the fault condition. The output relay will not energize if a fault condition is sensed as power is applied. The LED flashes red during the trip delay, then glows red when the output de-energizes. The LED flashes green/red if phase reversal is sensed.
Field Adjustment
Set the voltage adjustment knob at the desired operating line voltage for the equipment. This adjustment automatically sets the undervoltage trip point. Apply power. If the PLM fails to energize, (LED glows red) check wiring of all three phases, voltage, and phase sequence. If the phase sequence is incorrect, the LED flashes green/red. To correct this, swap any two line voltage connections at the mounting socket. No further adjustment should be required.
- Quick octal 8-pin mounting
- Proprietary microcontroller-based circuitry
- LED diagnostics
- Isolated, 10 A, SPDT output contacts
- Adjustable, nominal voltage set point
- Simple 3-wire connection for delta or wye systems
- ASME A17.1 Rule 210.6
- NEMA MG1 14:30, 14:35
- IEEE C62.41-1991 Level B
- Small footprint with universal mounting - ideal replacement for hundreds of competitive part numbers
- Constant monitoring of each phase, low voltage, high voltage, voltage unbalance, and phase reversal
- Quick visual indicator for trip versus normal operation
- Allows control of loads for ac voltages
- Allows setting for specific application voltage to optimize protection
- Allows flexibility across a wide range of systems
- Complies with safety codes for elevators, escalators, moving walkways
- Complies with safety codes for motors and generators
- Complies with safety codes for surge and voltage protection
PLM Parts
Filters
PLM Applications
- Used in a variety of applications