The PLMU (PLMU11) series is a three-phase voltage monitor that continuously measures the voltage of each of the three phases to provide protection for motors and sensitive loads. Its proprietary microcontroller-based circuitry senses under and overvoltage, voltage unbalance, phase loss, and phase reversal. Protection is provided even when regenerated voltages are present. Universal voltage operation and standard base connection allows the PLMU11 to replace hundreds of competitive part numbers.
Operation
Upon application of power, a 0.6 s random start delay begins, and the PLMU11 measures the voltage levels and line frequency and then selects the voltage range. The output relay is energized and the LED glows green when all voltages are acceptable and the phase sequence is correct. LED flashes green during trip delay and glows red when output de-energizes. Undervoltage, overvoltage, and voltage unbalance must be sensed for continuous trip delay before the relay de-energizes. Re-energization is automatic upon fault correction. The output relay will not energize if a fault condition is sensed as three-phase input voltage is applied. The LED alternately flashes red/green when phase reversal is sensed. Line voltage is selected with the knob, setting the over and undervoltage trip points. The voltage range is automatically selected by the microcontroller.
LED Indicator
Steady green = Energized
Steady red = De-energized (tripped on fault)
Flashing green = Trip delay
Alternate flashing red/green = Phase reversal
- Quick octal 8-pin mounting
- Proprietary microcontroller-based circuitry
- LED diagnostics
- Isolated, 10 A, SPDT output contacts
- Simple three-wire connection for delta or wye systems – no connection to neutral
- ASME A17.1 Rule 210.6
- NEMA MG1 14:30, 14:35
- IEEE C62.41-1991 Level B
- Small footprint with universal mounting - ideal replacement for hundreds of competitive part numbers
- Constant monitoring of each phase, low voltage, high voltage, voltage unbalance, and phase reversal
- Quick visual indicator for cause of trip. LED indications include normal operation, trip delay, phase reversal, fault
- Allows control of loads for ac voltages
- Allows flexibility across a wide range of systems
- Complies with safety codes for elevators, escalators, and moving walkways
- Complies with safety codes for motors and generators
- Complies with safety codes for surge and voltage protection
PLMU Parts
Filters
PLMU Applications
- Used in a variety of applications