background-waves

Series: KVM

KVM Series – Voltage Monitor
Product Status| Activei
info

The KVM series is a single-phase undervoltage monitor designed to protect sensitive equipment from brownout or undervoltage conditions. The compact design and encapsulated construction make the KVM Series an excellent choice for OEM equipment.

Operation
The output relay is energized and the LED glows green when the input voltage is above the reset voltage threshold. If the input voltage drops below the undervoltage setpoint, the output relay and LED will de-energize. The output relay will remain de-energized as long as the input voltage is below the reset voltage. Reset is automatic when the input voltage returns to a normal range.

  • Continuous monitoring
  • Compact design measures 2 in. (50.8mm) square
  • LED indication
  • Encapsulated
  • Low cost single-phase undervoltage (brownout) protection
  • Perfect for OEM applications where cost, size, and ease of installation are important
  • Quick visual indication of output status
  • Protects against shock, vibration, and humidity

KVM Parts

FiltersFilters

KVM Applications

Highlights Section

  • Used in a variety of applications

Series: KVM Resources