background-waves

VM110-00-21

Product Status| Activei

VM110-00-21

VMR 208-480 VAC, Ph.&V Control -ON Delay | Series: VM110
info
PropertyValue
Frequency (Hz)
50 / 60 Hz, ±3 Hz
Humidity
5 to 95% (Rh)
Input AC Line Frequency (Hz)
50 / 60 Hz, ±3 Hz
Input Tolerance (%)
-12% to +10%
Input Voltage (V)
208 - 480 Vac
Insulation Resistance (Ω)
> 50 kohm
Mount Method
Base / DIN-rail
Operating Temperature
15° to 60°C
Output Contacts
5 A at 250 Vac / 30 Vdc (Resistive)
Output Form
1 Changeover (Form C)
Overvoltage Trip Voltage (%)
5 to 25% of supply
Phase Loss
Applicable feature
Power Consumption
4.5 VA
Protection Class
IP20 for Terminals, IP40 for Housing and IP50 for front facia
Relay Contacts Config
1 Changeover (Form C)
Repeat Accuracy (%)
±5%
Reset Time (ms)
Fixed (5 s) & selectable (550ms to 100 s)
Special Function
Phase and Voltage Control
Storage Temperature Maximum Celsius
80
Storage Temperature Minimum Celsius
20
Supply Voltage AC
208-480
Termination Type
Screw terminal connection
Trip Time
Fixed (5 s) & selectable (550ms to 100 s)
Type of Detection
Phase loss, Under-voltage, Over-voltage, Asymmetry
Undervoltage Trip Voltage (%)
-5 to -25 % of supply

VM110-00-21 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
VM110-00-21VMR 208-480 VAC, Ph.&V Control -ON Delay

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.