background-waves

VM500-10-23

Product Status| Activei

VM500-10-23

VMR 415 VAC, Ph., N &V Control, | Series: VM500
info
PropertyValue
Input Voltage (V)
415 Vac (Ph-Ph)
Output Form
2 Changeover (Form C)
Termination Type
Screw terminal connection
Humidity
95% (Rh)
Input AC Line Frequency (Hz)
50 / 60 Hz, ±3 Hz
Overvoltage Trip Voltage (%)
105% to 125% of supply
Frequency (Hz)
50 / 60 Hz, ±3 Hz
Insulation Resistance (Ω)
> 50 kohm
Mount Method
Base / DIN-rail
Operating Temperature Max (°C)
60
Operating Temperature Minimum Celsius
10
Output Contacts
5A (Resistive) at 250 Vac / 28 Vdc
Phase Loss
Applicable feature
Pollution Degree
2
Power Consumption
10 VA
Protection Class
IP20 for Terminals, IP30 for Housing
Relay Contacts Config
2 Changeover (Form C)
Repeat Accuracy (%)
±5%
Special Function
Phase, Neutral and Voltage Control
Storage Temperature Maximum Celsius
70
Storage Temperature Minimum Celsius
10
Supply Voltage AC
415
Trip Time
5 s ± 1 s (fixed)
Type of Detection
Phase & Neutral loss, Under-voltage, Over-voltage, Asymmetry
Undervoltage Trip Voltage (%)
55% to 95% of supply
  • Phase loss (failure) detection
  • Neutral loss detection
  • Phase reverse detection
  • Phase asymmetry
  • Adjustable Over-voltage and Under-voltage trip levels
  • LED indication for all failure conditions
  • Automatic recovery on fault removal
  • Improved accuracy and high reliability
  • Quick visual indicator for causes of trip and relay status

VM500-10-23 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VM500-10-23VMR 415 VAC, Ph., N &V Control,

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.