background-waves

VM800-20-20

Product Status| Activei

VM800-20-20

VMR 145-500 VAC, Digital Voltage Relay | Series: VM800
info
PropertyValue
Frequency (Hz)
50 / 60 Hz, ±3 Hz
Humidity
95% (Rh)
Input AC Line Frequency (Hz)
50 / 60 Hz, ±3 Hz
Input Voltage (V)
145 - 500 Vac
Insulation Resistance (Ω)
> 50 kohm
Mount Method
Base / DIN-rail
Operating Temperature
10° to 60°C
Output Contacts
5 A (Resistive) at 240 Vac / 30 Vdc
Output Form
1 Changeover (Form C) + 1 Changeover (Form C)
Overvoltage Trip Voltage (%)
"Phase voltage: 90 to 288 Vac Line voltage: 155 to 500 Vac"
Phase Loss
Configurable
Power Consumption
6 VA
Protection Class
IP20 for Enclosure and Terminals, IP40 with Front facia for dust cover
Relay Contacts Config
1 Changeover (Form C) + 1 Changeover (Form C)
Special Function
Digital Voltage Monitoring Relay
Storage Temperature Maximum Celsius
70
Storage Temperature Minimum Celsius
20
Supply Voltage AC
145-500
Termination Type
Screw terminal connection
Trip Time
0.1 s to 999 s (Configurable)
Type of Detection
under-voltage, over-voltage, frequency drift, phase loss, phase sequence, phase asymmetry, and neutral failure
Undervoltage Trip Voltage (%)
Phase voltage: 90 to 288 Vac Line voltage: 155 to 500 Vac
  • LCD display with green backlight
  • Multi-Voltage: 3 Phase 4 Wire and 3 Phase 3 Wire at 145-500 Vac
  • Protection against Phase Loss, Phase Sequence, Phase Asymmetry, Under-voltage, Over-voltage, Neutral open,Over frequency and Under frequency
  • Selectable Over-voltage / Under-voltage, Asymmetry, Phase loss, Phase sequence, Over frequency / Underfrequency
  • Improved accuracy and high reliability
  • Clear indication of trip status
  • Adjustable ON / OFF time delay in seconds / minutes
  • 5 A single and dual relay outputs
  • Two separate relay outputs with independent programming
  • Password protection

VM800-20-20 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
VM800-20-20VMR 145-500 VAC, Digital Voltage Relay

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.