background-waves

HCR-12AQ1AA

Product Status| Activei

HCR-12AQ1AA

DPNO 24V RELAY | Series: HCR-1
info
Relays control circuits through a low-power signal. An electro-magnetic current actuates the relay, creating a closed circuit within the device. General purpose relays are used in applications including HVAC systems, food & beverage, standby power supplies and water/wastewater. We carry extensive inventory to meet delivery schedules.
PropertyValue
Nominal Coil Voltage (VAC)
24
Pole Form
Double-Pole/Normally Open
Temperature Maximum (°F)
150
Temperature Minimum (°F)
40
Operating Temperature Min (°C)
-40
Insulation System
155 °C Class F
Operating Temperature Max (°C)
65
Coil Terminal Connections
0.250” quick connects
Mounting Method
Chassis Mount
Unit Weight
3.04 oz
Power Pole Terminations
Quad .250” Quick Connects

HCR-12AQ1AA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HCR-12AQ1AADPNO 24V RELAYRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.