background-waves

48610-BX

Product Status| Obsoletei

48610-BX

LVD MINI 10A 12/24V #8 | Series: FlexMod Low Voltage Disconnects
info

This product is not recommended for new designs

The FlexMod Low Voltage Disconnect unit preserves battery charge and protects battery banks by automatically disconnecting loads when battery voltage drops to a critical level.
Automatically disconnects specified loads when unit senses that vehicle battery voltage is low; automatically reconnects when voltage is restored. Protects vehicles with one battery (or bank of batteries).

PropertyValue
Voltage Rating (V)
32
  • Compact (4x3x1”) unit can mount anywhere on vehicle and is sealed to IP67 ratings
  • Disconnects nonessential loads when voltage falls below programmed level and automatically reconnects loads when battery is charging
  • Eliminates downtime and vehicle breakdown costs due to dead batteries.
  • High reliability unit is rated for more than 1,000,000 on/off cycles.
  • Overvoltage and overcurrent sensing protects the FlexMod and direct loads.
  • Single auto-ranging unit (12V or 24V) means less stock and fewer SKUs.
  • Unit is autoranging - senses 12V or 24V systems.
  • Harness sold separately - Part number 12805.

48610-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
48610-BXLVD MINI 10A 12/24V #8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.