background-waves

Series: FlexMod Trailer Light Timers

Electronic Timer for Trailer Lighting
Product Status| Activei
info

The FlexMod Electronic Timer for Lighting prevents the internal lights inside a trailer from being left on and draining the battery. Vehicle operator operates a momentary switch which turns lights on, allowing safe operation inside the cargo compartment. After 20 minutes the FlexMod flashes the lights and gives the operator increasingly urgent warnings to either exit the cargo compartment or reactivate the timer before the lights go out.

Perfect for use on delivery vehicles, utility vehicles, trailers or straight trucks.

Mounting: Four 9/32" (7.2mm) dia. holes
Size: 4.0 x 2.7 x 1.3" (102 x 69 x 33mm)
Operating Sequence
  1. Operator turns cargo compartment lights On.
  2. After 20 minutes compartment lights provide warning by blinking three times. Operator may re-set switch at this time - cycle will start again.
  3. After another 20 seconds, lights blink three times at a faster rate. Operator may re-set switch at this time - cycle will start again.
  4. After a further 20 seconds, lights blink three times at a faster rate and then switch Off. Operator may re-set switch at this time - cycle will start again.
  • Compact unit mounts anywhere on a vehicle and is waterproof, dustproof, and vibration-proof to IP67 standards
  • No moving parts ensures reliability
  • Automatically turns interior lights off to preserve battery charge and reduce need for jumpstarts
  • Provides increasingly urgent warnings before lights turn off, giving ample time to reset the timer or exit the work area
  • Factory programmable with a broad range of time and warning presets
  • 10 A rating to work with even the brightest of lighting systems
  • Autoranging to work in 12 V or 24 V systems
  • Four 7.2 mm mounting holes
  • Size: 102x69x33 mm

FlexMod Trailer Light Timers Parts

FiltersFilters

Series: FlexMod Trailer Light Timers Resources