background-waves

90290

Product Status| Activei

90290

SPNO 24V RELAY | Series: HCR-5
PropertyValue
Contactor Form per Circuit
SPNO
Full Load Current Inductive (A)
12
Full Load Current Resistive
18
Input Voltage Maximum (V)
26.4
Mechanical Life Expectancy
1 Million cycles
Nominal Coil Voltage (V)
24
Electrical Life Expectancy Inductive
100,000 operations
Electrical Life Expectancy Resistive
250,000 operations
Locked Rotor Current
60
Mounting Method
Chassis Mount
Must Release Voltage
4.8
Pull In Voltage (V)
20.4
Switching Voltage Maximum (V)
24
Termination Type
"0.250"" quick-connect lug terminals"
Operating Temperature
-40° to 65°C
Temperature Maximum (°F)
149
Packaging
Box
Temperature Minimum (°F)
-40
Special Function
Class B insulation system; double make contact configuration

90290 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
HCRY51XQ1AB999SPNO 24V RELAY

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.