The ISO Power Relays Series offers a variety of Form A and Form C automotive plug-in relays featuring a 12 V isolated coil. Adhering to the ISO Maxi Relay form factor, these power relays plug into existing boxes along with fuses or other components (sold separately), helping you tailor your vehicle's power distribution box for the capability you need, such as lighting, starting, horn, heating and cooling, or fan control.
Whether you need a relay with resistor or diode suppression or a relay without suppression, the ISO Power Relays Series includes a version to accommodate the requirement of your application.
In addition, there are two different options for circuitry. Form A relays in this series have single-pole, single-throw (SPST) circuitry, while Form C relays in this series have single-pole, double-throw (SPDT) circuitry.
Broad offering of Form A (SPST) and Form C (SPDT) relay options
Continuous current rating of 70 A
12 V dc isolated coil
Coil impedance of 80 ohms
Suppression options include resistor, diode, and no suppression
IP40 ingress protection rating
Includes a metal bracket with a 0.216" (5.5 mm) hole diameter for panel mounting