background-waves

RA-700112-RN-BX

Product Status| Not for New Designsi

RA-700112-RN-BX

RELAY 70A FORM_A 12V RES_BRKT #3 | Series: ISO Power Relays
info

The ISO Power Relays Series offers a variety of automotive plug-in relays featuring a 12 V isolated coil. Adhering to the ISO Maxi Relay form factor, these power relays plug into existing boxes along with fuses or other components (sold separately), helping you tailor your vehicle's power distribution box for the capability you need, such as lighting, starting, horn, heating and cooling, or fan control.

This model (RA-700112-RN-BX) is a Form A relay with single-pole, single-throw (SPST) circuitry and resistor suppression.

PropertyValue
Form
A
Mounting Method
Snap-in
Suppression
Resistor
Sealing
None
Current Rating (Continuous) in Amps
70
  • Form A (SPST) normally open relay
  • Resistor suppression
  • Individually boxed

RA-700112-RN-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RA-700112-RN-BXRELAY 70A FORM_A 12V RES_BRKT #3RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.