Transportation Product Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Littelfuse standard high-current relays are common mid-to-high-current solenoid relays that are monostable, meaning they stay in the switched state as long as a switching signal is applied. These relays are rated for either continuous duty or intermittent duty.
Standard automotive high-current solenoid relays use a coil wrapped around an iron core. When the coil is energized, for example by a vehicle's ignition, it creates a magnetic field that pulls contacts together to close a circuit.