background-waves

24044-BX

Product Status| Activei

24044-BX

SOL 12V 4.4OHM INTMT 3STUD BAG #8 | Series: Intermittent Duty SPST
info

Our Intermittent-Duty SPST Series Solenoid Relays are available in a wide variety of configurations to meet various remote-switching and starting applications in heavy-duty trucks, buses, marine vehicles, and more. This solenoid relay model (24044-BX) features a 12 V dc grounded coil with a coil impedance of 4.4 ohms and is rated for 750 A make, 100 A break for 10 seconds on, 20 minutes off.

The individually boxed, three-stud, normally open solenoid has a plated steel case and a curved bracket. The included hardware comes bagged.

PropertyValue
Current Rating (Continuous) in Amps
750
Circuitry
SPST
Contacts
Silver
Normal Position
Normally Open
Housing
Plated Steel
Coil Type
Solenoid
  • 750 A make, 100 A break for 10 seconds on, 20 minutes off
  • 12 V dc grounded coil with a coil impedance of 4.4 ohms
  • Because the coil is grounded through the bracket of the solenoid, the solenoid must be mounted on a clean metal surface free of contamination
  • Three-stud solenoid with plated steel housing
  • Curved bracket style
  • Included hardware is bagged
  • Individually boxed

24044-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
24044-BXSOL 12V 4.4OHM INTMT 3STUD BAG #8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.