Our Plastic-Body Intermittent-Duty SPST Series Solenoid Relays are ideal for starting small engines in lawn tractors, golf carts, sweepers, and more.
Commonly referred to as remote-acting switches, the starter solenoid models available in this Cole Hersee solenoid series feature single-pole, single-throw (SPST) circuitry with normally open (NO) contacts and a nylon body that is lightweight, durable, and resistant to corrosion.
These intermittent-duty solenoid relays are available with either an F-style or L-style bracket.
Intermittent-duty solenoid with a 200 A continuous current rating
300 A intermittent current rating at 5 seconds ON, 5 minutes OFF, and a maximum ON time of 20 seconds
12 V insulated coil with a coil impedance of 3.8 ohms
Single-pole, single-throw (SPST) circuitry with normally open (NO) contacts
IP6X-rated, lightweight nylon body is durable, resists corrosion, and protects against dust infiltration
5/16"-24 copper stud power terminals and #10-32 zinc-plated steel stud coil terminals
Available with an F-style or L-style bracket
Plastic Body Intermittent Duty SPST Parts
Link has been copied to clipboard
Filters
Plastic Body Intermittent Duty SPST Applications
Highlights Section
Lawn Tractors
Golf Carts
Sweepers
Small Engines
Series: Plastic Body Intermittent Duty SPST Resources