background-waves

Series: HCT

Transformer
Product Status| Activei
info
HCT Series transformers consists of power ratings up to 250 VA with a variety of primary and secondary voltages to 575 V ac and frequencies at 50 and 60 Hertz. This series of transformers are engineered to run efficiently and are provided in three different versions: Class 2 transformer, general purpose transformer, and autotransformer.
  • Class II ratings
  • Termination options include quick connects and leads
  • Various mounting options
  • Inherently limited (up to 50 VA) and Non-Inherently Limited (100 VA Max)
  • Helps streamline installation
  • To meet a broad range of system needs

HCT Parts

FiltersFilters

HCT Applications

Highlights Section

  • HVAC/R
  • Food & Beverage
  • Spa & Pool
  • Water/wastewater
  • Electronics

Series: HCT Resources