Surface Mount PTCs


  • FEMTOSMD

    femtoSMD

  • PolySwitch 0603 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.05, 0.08, 0.1, 0.12, 0.16, 0.2, 0.35

  • ITRIP
    (A):
     0.15, 0.2, 0.25, 0.3, 0.4, 0.45, 0.7

  • Max Volts
    (V):
     6, 9, 12, 15

  • Littelfuse_0805L

    0805L

  • POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.05, 0.1, 0.2, 0.35, 0.5, 0.75, 1, 1.1

  • ITRIP
    (A):
     0.15, 0.3, 0.5, 0.75, 1, 1.5, 1.95, 2

  • Max Volts
    (V):
     6, 9, 15, 24, 30

  • NANOSMD

    nanoSMD

  • PolySwitch 1206 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.1, 0.12, 0.16, 0.2, 0.25, 0.35, 0.5, 0.75, 1.1, 1.5 more

  • ITRIP
    (A):
     0.25, 0.35, 0.39, 0.42, 0.45, 0.58, 0.75, 1.1, 1.5, 2 more

  • Max Volts
    (V):
     6, 13.2, 16, 24, 30, 48, 60

  • NANOASMD

    nanoASMD

  • PolySwitch Automotive 1206 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.1, 0.12, 0.16, 0.2, 0.25, 0.35, 0.5

  • ITRIP
    (A):
     0.25, 0.39, 0.42, 0.45, 0.58, 0.75, 1.1

  • Max Volts
    (V):
     13.2, 16, 24, 48, 60

  • Littelfuse_1206L

    1206L

  • POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.05, 0.1, 0.125, 0.16, 0.2, 0.25, 0.35, 0.5, 0.75, 1.1 more

  • ITRIP
    (A):
     0.15, 0.25, 0.29, 0.37, 0.42, 0.5, 0.75, 1, 1.5, 2.2 more

  • Max Volts
    (V):
     6, 8, 13.2, 15, 16, 24, 30, 60

  • MICROSMD

    microSMD

  • PolySwitch 1210 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.05, 0.1, 0.35, 0.5, 0.75, 1.1, 1.5, 1.75, 2

  • ITRIP
    (A):
     0.15, 0.25, 0.35, 0.75, 1, 1.5, 2.2, 3, 3.5, 4

  • Max Volts
    (V):
     6, 13.2, 30

  • Littelfuse_1210L

    1210L

  • POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.05, 0.1, 0.2, 0.35, 0.5, 0.75, 1.1, 1.5, 1.75, 2

  • ITRIP
    (A):
     0.15, 0.3, 0.4, 0.7, 1, 1.5, 2.2, 3, 3.5, 4

  • Max Volts
    (V):
     6, 12, 13.2, 16, 24, 30

  • MINISMD

    miniSMD

  • PolySwitch 1812 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.1, 0.14, 0.2, 0.3, 0.5, 0.75, 1.1, 1.25, 1.5, 1.6 more

  • ITRIP
    (A):
     0.28, 0.3, 0.4, 0.6, 1, 1.5, 1.6, 2.2, 2.5, 2.8 more

  • Max Volts
    (V):
     6, 8, 9, 12, 13.2, 16, 24, 30, 33, 60

  • miniASMD

    miniASMD

  • PolySwitch Automotive 1812 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.1, 0.14, 0.2, 0.3, 0.5, 0.75, 1.1, 1.25, 1.5, 2 more

  • ITRIP
    (A):
     0.28, 0.3, 0.4, 0.6, 1, 1.5, 1.6, 2.2, 2.5, 2.8 more

  • Max Volts
    (V):
     12, 13.2, 16, 24, 30, 33, 60

  • Littelfuse_1812L

    1812L

  • POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.1, 0.14, 0.2, 0.35, 0.5, 0.75, 1.1, 1.25, 1.5, 1.6 more

  • ITRIP
    (A):
     0.3, 0.34, 0.4, 0.75, 1, 1.5, 1.95, 2.2, 2.5, 2.8 more

  • Max Volts
    (V):
     6, 8, 12, 13.2, 15, 16, 24, 30, 33, 60

  • Littelfuse_2016L

    2016L

  • POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.3, 0.55, 0.75, 1.1, 1.5, 2, 2.6, 3, 5

  • ITRIP
    (A):
     0.6, 1.1, 1.5, 2.2, 3, 4.2, 5, 10

  • Max Volts
    (V):
     6, 15, 16, 24, 33, 60

  • SMDC

    SMDC

  • PolySwitch 2920 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.3, 0.5, 0.75, 1.25, 1.85, 3, 3.1

  • ITRIP
    (A):
     0.6, 1, 1.5, 2.5, 3.7, 6

  • Max Volts
    (V):
     18, 24, 33, 60

  • SMD

    SMD

  • PolySwitch 2920, 3425, & 2018 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.3, 0.5, 0.75, 1.1, 1.2, 1.25, 1.5, 1.6, 1.85, 2 more

  • ITRIP
    (A):
     0.6, 0.8, 1, 1.5, 2.2, 2.3, 2.5, 3, 3.2, 3.6 more

  • Max Volts
    (V):
     6, 15, 16, 24, 30, 33, 60

  • ASMD

    ASMD

  • PolySwitch Automotive 2920 & 3425 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.23, 0.37, 0.6, 0.9, 1.04, 1.2, 1.27, 1.73, 1.85, 1.97

  • ITRIP
    (A):
     0.59, 0.94, 1.48, 2.16, 2.46, 2.88, 2.95, 3.7, 3.93, 5

  • Max Volts
    (V):
     16, 30, 33, 60

  • ASMDC

  • PolySwitch Automotive 2920 Size Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.3, 0.5, 0.75, 1.25, 1.85, 3

  • ITRIP
    (A):
     0.6, 1, 1.5, 2.5, 3.7, 6

  • Max Volts
    (V):
     24, 33, 60

  • Littelfuse_2920L

    2920L

  • POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • IHold (A): 0.3, 0.5, 0.75, 1.1, 1.25, 1.5, 1.85, 2, 2.5, 2.6 more

  • ITRIP
    (A):
     0.6, 1, 1.5, 2.2, 2.5, 3, 3.7, 4, 5, 5.5 more

  • Max Volts
    (V):
     6, 12, 15, 16, 24, 30, 33, 60

  • LoRhoSLPPTCHiResphoto1

    LoRho

  • Polyfuse PPTC for general electronics overcurrent protection

  • IHold (A): 0.1, 0.2, 0.35, 0.5, 0.75, 1, 1.1, 1.5, 1.75, 1.9 more

  • ITRIP
    (A):
     0.3, 0.5, 0.7, 1, 1.5, 1.8, 2.2, 3, 3.5, 3.9 more

  • Max Volts
    (V):
     6, 12