background-waves

Series: CH1B02xB

.
Product Status| Activei
info
Littelfuse CH1B02xB current sensor is an open-loop Hall Effect device which provides a ratio metric output signal proportional to the magnetic flux density generated by a C-core concentrator. The sensor is offered in three configurations: standard connector, standard connector with cable retainer, and with CPA equipped connector.
  • Analog ratiometric output
  • +5V DC unipolar power supply
  • Operating temp. range: -40°C ... +125°C
  • Open-loop Hall effect
  • Single or dual channel output
  • ASIL-QM
  • Current measurement: up to ±1500A
  • Single or dual channel output
  • Current measurement up to ±1500 A
  • Low thermal offset drift
  • Low thermal sensitivity drift
  • Non-intrusive solution

CH1B02xB Applications

Highlights Section

  • Battery Management System
  • DC/DC Converter
  • Power distribution unit
  • DC Link

Series: CH1B02xB Resources