background-waves

Series: CH1B03xB

Product Status| Activei
info
Littelfuse CH1B03xB current sensor is an open-loop Hall Effect device which provides an ASIC C rated current measurement via CAN communication to the system.
  • Current measurement up to ±1500 A
  • Open-loop Hall effect
  • Busbar isolated measurement
  • Unipolar +5V DC power supply
  • Operating ambient temperature range: -40 °C < T < +85 °C
  • Digital output: CAN 2.0B with diagnostics, AUTOSAR E2E Profile 1A implemented
  • Over range current detection
  • Very high accuracy obtained through multiple Hall sensor output combinations
  • High sensing accuracy
  • Low thermal offset drift
  • Low thermal sensitivity drift
  • Non-intrusive solution
  • Redundant architecture for functional safety

CH1B03xB Parts

FiltersFilters

CH1B03xB Applications

Highlights Section

  • Battery Management System
  • Hybrid electric vehicles
  • Battery electric vehicles

Series: CH1B03xB Resources

Automotive Current Sensors JP
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Automotive Current Sensors JP

Automotive Current Sensors
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Automotive Current Sensors

Automotive Current Sensors CN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Automotive Current Sensors CN