background-waves

25245-00-01

Product Status| Activei

25245-00-01

Current Sensor CH1B032B-S07C-C | Series: CH1B03xB
info
Littelfuse 25245-00-01 current sensor is an open-loop Hall Effect device which provides an ASIC C rated current measurement via CAN communication to the system.
PropertyValue
Measurement Range (max.)
±1100A
Power Supply Voltage
+5 V dc
Output Signal Type
Analog (V)
Output Channels
Dual (Low / High)
Temperature Range
-40° to +125° C
Accuracy (over T° range)
3%
ASIL
QM
Mounting
Panel / Chassis
Mass (kg)
93 g
  • Current measurement up to ±1500 A
  • Open-loop Hall effect
  • Busbar isolated measurement
  • Unipolar +5V DC power supply
  • Operating ambient temperature range: -40 °C < T < +85 °C
  • Digital output: CAN 2.0B with diagnostics, AUTOSAR E2E Profile 1A implemented
  • Over range current detection
  • Very high accuracy obtained through multiple Hall sensor output combinations
  • High sensing accuracy
  • Low thermal offset drift
  • Low thermal sensitivity drift
  • Non-intrusive solution
  • Redundant architecture for functional safety

25245-00-01 Applications

Highlights Section

  • Battery Management System
  • Hybrid electric vehicles
  • Battery electric vehicle

25245-00-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
25245-00-01Current Sensor CH1B032B-S07C-C

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

Automotive Current Sensors
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Automotive Current Sensors