background-waves

Series: CH1S01xB

.
Product Status| Activei
info
The Littelfuse CH1S01xB current sensor family utilizes open loop Hall Effect technology to provide dual channel, ratio-metric output signals proportional to the magnetic flux density generated by internal C-core concentrators.
  • Open Loop Hall effect current sensor
  • Unipolar +5V DC power supply
  • Analog ratio-metric output
  • Operating temperature range: -40 °C< T <+125 °C
  • Single or dual channel measurement: Channel 1: up to ±100A, Channel 2: up to ±1100A
  • Dual channel measurement
  • High sensing accuracy
  • Low thermal offset drift
  • Low thermal sensitivity drift
  • Non-intrusive solution

CH1S01xB Parts

FiltersFilters

CH1S01xB Applications

Highlights Section

  • Battery Management System
  • Battery disconnect unit
  • Hybrid electric vehicles
  • Battery electric vehicles
  • Electric utility vehicles

Series: CH1S01xB Resources

Automotive Current Sensors JP
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Automotive Current Sensors JP

Automotive Current Sensors
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Automotive Current Sensors

Automotive Current Sensors CN
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Automotive Current Sensors CN