background-waves

25236-00-02-01

Product Status| Activei

25236-00-02-01

Current Sensor CH1S010B-D0111A-Q | Series: CH1S01xB
info
The Littelfuse 25236-00-02-01 current sensor utilizes open loop Hall Effect technology to provide dual channel, ratio-metric output signals proportional to the magnetic flux density generated by internal C-core concentrators.
PropertyValue
Measurement Range (max.)
±1100A
Power Supply Voltage
+5 V dc
Output Signal Type
Analog (V)
Output Channels
Dual (Low / High)
Temperature Range
-40° to +125° C
Accuracy (over T° range)
3%
ASIL
QM
Mounting
Panel / Chassis
Mass (kg)
93 g
  • Open Loop Hall effect current sensor
  • Unipolar +5V DC power supply
  • Analog ratio-metric output
  • Operating temperature range: -40 °C< T <+125 °C
  • Single or dual channel measurement: Channel 1: up to ±100A, Channel 2: up to ±1100A
  • Dual channel measurement
  • High sensing accuracy
  • Low thermal offset drift
  • Low thermal sensitivity drift
  • Non-intrusive solution

25236-00-02-01 Applications

Highlights Section

  • Battery Management System
  • Battery disconnect unit
  • Hybrid electric vehicles
  • Battery electric vehicles
  • Electric utility vehicles

25236-00-02-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
25236-00-02-01Current Sensor CH1S010B-D0111A-Q

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

Automotive Current Sensors
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Automotive Current Sensors