background-waves

Series: CC1P031N

Closed-loop Hall Industrial Current Sensor
Product Status| Activei
The Littelfuse CC1P03xN family are high-performance current sensosr based on Closed Loop technology. The high linear output characteristics and high accuracy across the operating temperature range plus the small package size and PCB mounting capability make it an excellent solution for a wide range of applications. Open aperture or integrated current jumper versions are available.
  • Closed Loop sensor
  • Integrated current jumpers
  • Open aperture design
  • Single +5V power supply
  • Voltage output Wide measuring range
  • PCB through-hole mounting
  • Operating temperature range: -40 °C< T <+105 °C
  • Primary nominal RMS current: ±100A / ±150A / ±200A / ±250A / ±300A
  • Very small package size
  • Easy mounting via automated handling
  • Low offset current
  • High immunity to external interference
  • Low Temperature coefficient
  • Short response time
  • Wide frequency bandwidth

CC1P031N Parts

FiltersFilters

CC1P031N Applications

Highlights Section

  • Static Converters for DC motor drives
  • Solar inverters
  • AC variable speed drives
  • Servo motor drives
  • Uninterruptible Power Supplies (UPS)
  • Switched Mode Power Supplies (SMPS)
  • Power supplies for welding applications

Series: CC1P031N Resources