background-waves

24942-00-03

Product Status| Activei

24942-00-03

CC1P031N-S0200A | Series: CC1P031N
The Littelfuse CC1P03xN family are high-performance current sensors based on Closed Loop technology. The high linear output characteristics and high accuracy across the operating temperature range plus the small package size and PCB mounting capability make it an excellent solution for a wide range of applications. Open aperture or integrated current jumper versions are available.
PropertyValue
Measurement Range (max.)
200
Power Supply Voltage
+5V
Output Signal Type
Analog
Output Channels
Single
Temperature Range
-40°C…+85°C
Accuracy (over T° range)
±0.8
ASIL
QM
Mounting
PCB
Mass (kg)
70
  • Closed-loop multi-range sensor
  • Integrated primary conductors
  • Wide measuring range
  • Voltage Output
  • Single power supply
  • Excellent accuracy
  • Very low offset current
  • Short response time
  • Wide frequency bandwidth

24942-00-03 Applications

Highlights Section

  • Solar inverters
  • AC variable speed drives
  • Servo motor drives
  • Uninterruptable power supplies
  • Switched mode power supplies
  • Battery supplied applications

24942-00-03 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
24942-00-03CC1P031N-S0200A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.