background-waves

24947-00-02

Product Status| Activei

24947-00-02

Current sensor CF1P021N-S0050A | Series: CF1P021N
The Littelfuse CF1P02xN family of high-performance current sensors are based on Closed Loop Fluxgate technology. The high linear output characteristics and high accuracy across the operating temperature range plus the small package size and PCB mounting capability make them an excellent solution for a wide range of applications.
PropertyValue
Measurement Range (max.)
50
Power Supply Voltage
+5V
Output Signal Type
Analog
Output Channels
Single
Temperature Range
-40°C…+105°C
Accuracy (over T° range)
±0.8, ±1.1, ±1.3
ASIL
QM
Mounting
PCB
Mass (kg)
7.8
  • Integrated primary conductors
  • Wide measuring range
  • Voltage Output
  • Single power supply
  • Excellent accuracy
  • Very low offset current
  • Wide frequency bandwidth

24947-00-02 Applications

Highlights Section

  • Solar inverters
  • Static converters - DC motor drives
  • AC variable speed drives
  • Servo motor drives
  • Uninterruptable power supplies (UPS)
  • Switched mode power supplies (SMPS)
  • Battery supplied applications

24947-00-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
24947-00-02Current sensor CF1P021N-S0050A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.