background-waves

Series: CF1P023N

Closed Loop Fluxgate Industrial Current Sensor
Product Status| Activei
The Littelfuse CF1P02xN family of high-performance current sensors are based on Closed Loop Fluxgate technology. The high linear output characteristics and high accuracy across the operating temperature range plus the small package size and PCB mounting capability make them an excellent solution for a wide range of applications.
  • Closed Loop Fluxgate sensor
  • Single +5V power supply
  • Voltage output
  • Wide measuring range
  • PCB through-hole mounting
  • Operating temperature range: -40 °C< T <+105 °C
  • Primary nominal RMS current: ±75A
  • Primary measuring range: up to: ±220A
  • Very small package size
  • Easy mounting via automated handling
  • Low offset current
  • High immunity to external interference
  • Low Temperature coefficient
  • Short response time
  • Wide frequency bandwidth

CF1P023N Parts

FiltersFilters

CF1P023N Applications

Highlights Section

  • Static Converters for DC motor drives
  • Solar inverters
  • AC variable speed drives
  • Servo motor drives
  • Battery supplied applications
  • Uninterruptible Power Supplies (UPS)
  • Switched Mode Power Supplies (SMPS)

Series: CF1P023N Resources