background-waves

24949-00-01

Product Status| Activei

24949-00-01

Current sensor CF1P023N-S0075A | Series: CF1P023N
The Littelfuse CF1P02xN family of high-performance current sensors are based on Closed Loop Fluxgate technology. The high linear output characteristics and high accuracy across the operating temperature range plus the small package size and PCB mounting capability make them an excellent solution for a wide range of applications. ​
PropertyValue
Measurement Range (max.)
75
Power Supply Voltage
+5V
Output Signal Type
Analog
Output Channels
Single
Temperature Range
-40°C…+105°C
Accuracy (over T° range)
±0.8, ±1.1, ±1.3
ASIL
QM
Mounting
PCB
Mass (kg)
8.52
  • Integrated primary conductors​
  • Wide measuring range​
  • Voltage Output​
  • Single power supply ​
  • Excellent accuracy​
  • Very low offset current​
  • Wide frequency bandwidth​

24949-00-01 Applications

Highlights Section

  • Solar inverters​
  • Static converters - DC motor drives​
  • AC variable speed drives​
  • Servo motor drives​
  • Uninterruptable power supplies (UPS)​
  • Switched mode power supplies (SMPS)​
  • Battery supplied applications​

24949-00-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
24949-00-01Current sensor CF1P023N-S0075A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.