background-waves

Series: CF1S010N

Open-Loop Fluxgate Current Sensors for Industry
Product Status| Activei
The Littelfuse CF1S01xN current sensors are Fluxgate technology-based devices offering a high accuracy, very low offset current measurement via CAN communication interface. The construction provides galvanic separation between the primary circuit (HV) and the secondary circuit. Available as 12V or 24V power supply versions.
  • Fluxgate technology
  • Operating temp. range: -40°C ...+85°C
  • +12V DC unipolar power supply
  • CAN communication
  • Configurable CAN ID
  • Current measurement: up to ±1500A
  • Offset error < 50mA
  • Total error <0.5% (over T°C range)
  • Unlimited over-current capability
  • High sensing accuracy
  • Low offset error
  • HV Isolated current sensing
  • Full galvanic separation

CF1S010N Parts

FiltersFilters

CF1S010N Applications

Highlights Section

  • Energy Storage
  • Battery management system
  • Battery junction box
  • Battery Disconnect Unit
  • Uninterruptible power supply

Series: CF1S010N Resources