background-waves

24940-00-02

Product Status| Activei

24940-00-02

Current sensor CF1S011N-S1500C | Series: CF1S011N
The Littelfuse CF1S01xN current sensors are Fluxgate technology-based devices offering a high accuracy, very low offset current measurement via CAN communication interface. The construction provides galvanic separation between the primary circuit (HV) and the secondary circuit. Available as 12V or 24V power supply versions.
PropertyValue
Measurement Range (max.)
1500
Power Supply Voltage
24
Output Signal Type
CAN
Output Channels
Single
Temperature Range
-40°C…+85°C
Accuracy (over T° range)
±0.5
ASIL
QM
Mounting
Standalone
Mass (kg)
90
  • Closed-loop Fluxgate
  • CAN output
  • Configurable CAN ID
  • Single unipolar power supply
  • Excellent accuracy
  • Very low offset current
  • Full galvanic isolation
  • Busbar mounting (M6)

24940-00-02 Applications

Highlights Section

  • Battery Management Systems
  • HV battery pack
  • SoC / SoF / SoH calculation
  • Lead-acid batteries

24940-00-02 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
24940-00-02Current sensor CF1S011N-S1500C

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.