background-waves

Series: CH1P050N

Open-loop Hall Industrial Current Sensor
Product Status| Activei
The Littelfuse CH1P050N current sensor is an Open-loop Hall effect current sensor which can measure AC, DC, or pulsed currents with galvanic separation between primary and secondary circuits. Multiple primary current ranges make it suitable for a wide range of applications.
  • Open loop Hall effect sensor
  • Single +5V power supply
  • Reference Voltage pin
  • Programmable analog output
  • Integration frequency filter
  • PCB through-hole mounting
  • Operating temperature range: -40 °C< T <+105 °C
  • Primary nominal RMS current: 20A / 32A / 40A / 50A
  • Primary measuring range: up to: 50A / 80A / 100A / 125A
  • Very small package size
  • Easy mounting via automated handling
  • High immunity to external interference
  • Low Temperature coefficient
  • Low insertion loss

CH1P050N Parts

FiltersFilters

CH1P050N Applications

Highlights Section

  • Static Converters for DC motor drives
  • Solar inverters (DC side)
  • AC variable speed drives
  • Home appliances
  • Uninterruptible power supplies
  • Shunt replacement solution

Series: CH1P050N Resources