background-waves

24944-00-03

Product Status| Activei

24944-00-03

Current sensor CH1P050N-S0040A | Series: CH1P050N
The Littelfuse CH1P050N current sensor is an Open-loop Hall effect current sensor which can measure AC, DC, or pulsed currents with galvanic separation between primary and secondary circuits. Multiple primary current ranges make it suitable for a wide range of applications.
PropertyValue
Measurement Range (max.)
40
Power Supply Voltage
+5V
Output Signal Type
Analog
Output Channels
Single
Temperature Range
-40°C…+105°C
Accuracy (over T° range)
±1, ±2.7, ±3
ASIL
QM
Mounting
PCB
Mass (kg)
5
  • Ultra-small packaging
  • Single unipolar power supply
  • Reference Voltage pin
  • PCB mounting
  • Low temperature coefficient
  • High external field immunity
  • Low insertion losses
  • Programmable analog output
  • Integration frequency filter
  • Three measuring range versions

24944-00-03 Applications

Highlights Section

  • Solar inverters
  • Static converters-DC motor drives
  • Uninterruptable power supplies
  • Switched mode power supplies
  • Battery supplied applications
  • Shunt replacement solution

24944-00-03 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
24944-00-03Current sensor CH1P050N-S0040A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.