background-waves

Motor Control

Hybrid and battery electric vehicles require high speed measurement of electrical current in power conversion and torque management of drive motors. Littelfuse offers a variety of current sensing solutions for applications requiring high speed, smooth waveform current measurement. Single and multiphase devices with open apertures or integrated busbar designs are available.
  • Isolated current measurement up to ±1500A
  • Temperature range: -40°C ... +125°C
  • Busbar isolated measurement
  • +5V DC unipolar power supply
  • PCB or bus bar mounted variants
  • Single or mutli-pase measurement variants
  • High sensing accuracy
  • Low offset error
  • Low sensitivity error
  • Compact, customizable designs

Motor Control Applications

Highlights Section

  • Motor Inverter
  • Starter Generators
  • DC/DC Inverter
  • AC/DC Inverter

Motor Control Resources