Pyro-Triggering

The potential energy in the high voltage battery can cause severe damage to critical components of the energy storage and management systems. As a result, extremely fast circuit interruption capability is a critical need of modern electric vehicles. Littelfuse pyro triggering devices, with customizable current thresholds and triggering times, offer the capability to trigger the pyro-fuse in one third the time as is typical by an over-current detection signal from a current sensor alone.
- Very high fault current interruption capability
- Various trigger levels available
- Asymmetric calibration available
- External trigger signal to pyro module
- Diagnostic function
- Unipolar +12V DC power supply
- Operating temperature range: -40 °C... +85 °C
- System voltage up to 1000 VDC
- Compact, lightweight design
- Fast and reliable circuit protection solution
- Direct Pyro-fuse triggering
- Active protection solution
- Low power consumption
Pyro-Triggering Parts
Filters
Pyro-Triggering Applications
- Pyro module system