background-waves

Series: CH1B05xP

Product Status| Activei
info
Littelfuse CH1B050P pyro-fuse trigger uses open-loop Hall technology to detect an over current condition and provide an output signal to activate a pyro module.
  • Current Sensor triggers Pyro directly
  • Very high fault current interruption capability
  • Customizable trigger labels
  • Asymmetric calibration possible
  • External trigger signal to pyro module
  • Diagnostic function
  • Open-loop Hall effect
  • Unipolar +12V DC power supply
  • Operating temperature range: -40 °C< T <+85 °C
  • System voltage up to 1000 VDC
  • Fast and reliable circuit protection solution
  • Active protection solution
  • Low power consumption
  • Compact lightweight design

CH1B05xP Parts

FiltersFilters

CH1B05xP Applications

Highlights Section

  • Pyro module system

Series: CH1B05xP Resources