background-waves

24156-00-01-01

Product Status| Activei

24156-00-01-01

CH1B050P-S19A-Q | Series: CH1B05xP
info
Littelfuse 24156-00-01-01 pyro-fuse trigger uses open-loop Hall technology to detect an over current condition and provide an output signal to activate a pyro module.
PropertyValue
Trigger level
±2000A
System Voltage
≤1000V
Power Supply Voltage
+12 V dc
Output Signal Type
Analog (V)
Trigger time
40 ms (typ.)
Temperature Range
-40° to +85° C
Mounting
Busbar
Mass (kg)
60 g
  • Current Sensor triggers Pyro directly
  • Very high fault current interruption capability
  • Customizable trigger labels
  • Asymmetric calibration possible
  • External trigger signal to pyro module
  • Diagnostic function
  • Open-loop Hall effect
  • Unipolar +12V DC power supply
  • Operating temperature range: -40 °C< T <+85 °C
  • System voltage up to 1000 VDC
  • Fast and reliable circuit protection solution
  • Active protection solution
  • Low power consumption
  • Compact lightweight design

24156-00-01-01 Applications

Highlights Section

  • Pyro module system

24156-00-01-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
24156-00-01-01CH1B050P-S19A-Q

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.