Skip To Main Content
CROSS REFERENCE
CHECK DISTRIBUTOR STOCK
WHERE TO BUY
REQUEST SAMPLE
|
Select Language
LOG IN / REGISTER
Products
Applications
Design Center
Company
Support
No Keyword Matches
Suggested Products
Link has been copied to clipboard
Level 1 & 2 EV Charger Monitors
Overview
Parts
Applications
Contact Us
Compact ac/dc residual current monitors for EV charging systems comply with UL 2231-2. They detect fault currents in single- or three-phase installations, support auto-reset, and integrate easily with OEM control circuits
Features
Detects 6 mA dc faults for EV charging safety
Complies with UL 2231-2 (CCID20) standards
Supports single- and three-phase systems
Compact design fits OEM circuit boards
Auto-reset quickly restores normal operation
External test pin enables manual verification
Open-drain fault output simplifies control
Withstands surges up to 3000 A for durability
Operates on 12–24 V dc supply
RoHS-compliant for eco-conscious design
Level 1 & 2 EV Charger Monitors Parts
Link has been copied to clipboard
Filters
Hide Filters
Clear All
Apply
Filters
Level 1 & 2 EV Charger Monitors Applications
Highlights Section
EV Charging Stations
EV Charges & dc Charges
EV Wireless Charging