background-waves

Series: RCM14-04

RCM14-04
Product Status| Activei
info
The RCM14-04 is a compact residual current monitor designed to detect ac and dc residual currents in 60 Hz ac installations. It is intended for use in CCID20-compliant electric vehicle charging stations, where it disconnects power to the EV in the event of an ac or dc residual current fault. The device supports detection in dc, single-phase, and multi-phase systems. It features a panel-mountable design and a JST connector for easy integration. Fully compliant with the detection requirements of UL 2231-2.
  • JST XH 2.5 mm Pitch Connector JST:B4B-XH-A (LF)(SN)
  • LED Indication for "On" and "Fault"
  • Large 14mm ID
  • Provides easy installation
  • At-a-glance function and fault indication
  • Flexibility to support single or 3-phase supply cables

RCM14-04 Parts

FiltersFilters

RCM14-04 Applications

Highlights Section

  • Level 1 & 2 EV Charging Stations
  • EV Wireless Charging

Series: RCM14-04 Resources