background-waves

90157

Product Status| Activei

90157

Consists of 90138 pcb assembly and 90139 vertical mount current transformer | Series: RCM14-04 System
info
The RCM14-04 System is a residual current monitor designed to detect AC and DC residual currents in UL2231-compliant EV charging systems, where such currents may occur under fault conditions. The system includes a 14 mm aperture current transformer (CT) and a sensor PCB, intended for direct PCB mounting by OEMs. It detects 56 mA DC and 20 mA AC residual currents in DC, single-phase, or three-phase installations, and functions equivalently to the RCM14-04. Fully compliant with CCID20 detection requirements as defined by UL 2231-2.
PropertyValue
Aperture
14mm (0.551 Inch)
Supply Voltage
24
Type
PCB-mounted vertical
Conductors
None (Open Aperture)
Relevant Product Standard
UL2231-2 (CCID20)
EV Charger Type
Level1/2
Rated Residual Operating Current
6 mA dc / 30 mA ac
Rated Non-operating Residual Current
15 mA ac
Max Power Consumption (mW)
600
Environmental Operating Conditions Absolute Temperature
-40 °C to +85 °C (derated below -25 °C
DC Supply Voltage / Power Consumption
12-24 V DC ± 10%, 5 mA Maximum, 25 mA Maximum
Surge Current Withstand
3000 A
Pull up Voltage
24V DC Maximum
Weight (kg)
35g
Fault Signal Output
Active High Open Drain
ID (µA)
100mA Maximum
  • Operates from a 12-24 V dc supply
  • External Test Facility
  • "Fault" Signal Output
  • Compatibility with common control voltages and redices OEM inventory complexity
  • Ability to verify to correct operation of the device
  • Offloads fault detection from the main control system, simplifying and reducing development time

90157 Applications

Highlights Section

  • CCID20 EV Charging Stations

90157 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
90157Consists of 90138 pcb assembly and 90139 vertical mount current transformer

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.